BURNDY
YA4CL4BOX, Cu Compression, 1-Hole, 3/8" Stud, Standard Barrel, 4 AWG
Image of YA4CL4BOX YA4CL4BOX, Cu Compression, 1-Hole, 3/8" Stud, Standard Barrel, 4 AWG
Buy America(n) Qualified

YA4CL4BOX, Cu Compression, 1-Hole, 3/8" Stud, Standard Barrel, 4 AWG

Brand: Burndy

Catalog ID: YA4CL4BOX

Copper Compression Lug, 1 Hole w/ Inspection Window, 4 AWG, 3/8" Stud, Short Barrel, Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA4CL4BOX

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin Plating

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810552506

UPC 14 Digit GTIN

00781810552506

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.4 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.92 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

7/8 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy-50 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

1