BURNDY
YA4CN90, #4 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree
Image of YA4CN90 YA4CN90, #4 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree

YA4CN90, #4 AWG Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA4CN90

4 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 8 or 346 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA4CN90

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Long

Plated

Y

Plating Type

Tin Plating

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810055434

UPC 14 Digit GTIN

00781810055434

Dimensions

Angle - Pad

90 °

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.69 in

Dimension - Bolt Hole Size inch

43 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.27 in

Dimension - Height inch

1.62 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.54 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

50