BURNDY
Image of YA6C2 YA6C2, #6 AWG Str, 1-Hole, 1/4" Stud, Long Barrel

YA6C2, #6 AWG Str, 1-Hole, 1/4" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA6C2

Uninsul Cu Comp Terminal Code Cond, Bvl Entry, W/O/InspWindow, #6 Str, 600 V-35 kV, 1/4" Stud, Lng bbl, Tin Plated, Blue.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA6C2

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810501801

UPC 14 Digit GTIN

00781810501801

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.281

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Length Overall inch

2.5

Dimension - N inch

0.25

Dimension - Outside Diameter inch

0.3

Dimension - Pad Width inch

0.41

Dimension - Strip Length inch

1.18 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.41

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1