BURNDY
YA6CL1BOX, Cu Compression, 1-Hole, 8-10 Stud, Standard Barrel, 6 AWG
Image of YA6CL1BOX YA6CL1BOX, Cu Compression, 1-Hole, 8-10 Stud, Standard Barrel, 6 AWG
Buy America(n) Qualified

YA6CL1BOX, Cu Compression, 1-Hole, 8-10 Stud, Standard Barrel, 6 AWG

Brand: Burndy

Catalog ID: YA6CL1BOX

6 AWG CU, One Hole, #8-#10 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLUE Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA6CL1BOX

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810552803

UPC 14 Digit GTIN

00781810552803

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#8-#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

9/16 in

Dimension - Stud Size fraction

#8-#10

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

1