BURNDY
Image of YA8CTC14FXB YA8CTC14FXB, Compression Terminal, #8 Flex G,H,I,K,M,DLO, 8 AWG Cu, 1-Hole, 1/4" Stud, Long Barrel
Image of YA8CTC14FXB YA8CTC14FXB, Compression Terminal, #8 Flex G,H,I,K,M,DLO, 8 AWG Cu, 1-Hole, 1/4" Stud, Long Barrel
play

YA8CTC14FXB, Compression Terminal, #8 Flex G,H,I,K,M,DLO, 8 AWG Cu, 1-Hole, 1/4" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA8CTC14FXB

8 Flex G,H,I,K,M,DLO, 8 AWG CU, One Hole, 1/4 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA8CTC14FXB

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810056714

UPC 14 Digit GTIN

00781810056714

Dimensions

Dimension - B Length inch

0.90 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.64 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.78 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.44 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Flex M Size Range

8 AWG

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld C Solid Size

8 AWG

Conductor - CopperWeld Solid Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - CopperWeld Str Size Range

8 A AWG-8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Media

Videos

play
HYDENT Compression Terminal Overview Video