

Brand: Burndy
Catalog ID: YAD186F
Application
For Use in compression connections
Catalog Number
YAD186F
Connector Type
Fork Terminal
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Fork Tongue
UPC
781810806180
UPC 14 Digit GTIN
00781810806180
Dimension - Bolt Size fraction
#4 - #6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - L Length Overall mm
17 mm
Dimension - Length Overall inch
0.68 in
Dimension - Pad Width inch
0.28 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Solid Size
22 AWG ;20 AWG ;18 AWG
Conductor - Copper Solid Size Range
22 AWG-18 AWG
Conductor - Copper Str Size
22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range
22 AWG - 18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Solid-Size, CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
2000
Minimum Pack Quantity
2000
Pallet Quantity
99999