

Brand: Burndy
Catalog ID: YAE10N110LFBOX
Application
Power Connector
Catalog Number
YAE10N110LFBOX
Connector Type
Locking Fork Terminal
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Tongue Type
Fork
Plated
Yes
Plating Type
Unplated
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
Long Barrel
UPC
781810524411
UPC 14 Digit GTIN
00781810524411
Dimension - Bolt Size fraction
#4 - #6
Dimension - L Length Overall mm
26 mm
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.30 in
Dimension - Strip Length inch
11/32
Dimension - Stud Size fraction
#4;#5;#6
Dimension - Stud Size inch
#4 - #6
Dimension - Z (inch)
0.29 in
Voltage - Maximum
600 V
Conductor - Copper Str Size Range
12 AWG - 10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Locking Fork Terminal
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
1