BURNDY
YAE10N112LFBOX, Nylon Locking Fork Terminal For 12 - 10 AWG
Image of YAE10N112LFBOX YAE10N112LFBOX, Nylon Locking Fork Terminal For 12 - 10 AWG

YAE10N112LFBOX, Nylon Locking Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAE10N112LFBOX

Nylon Locking Fork Terminal For 12 - 10 AWG.

YAE10N112LFBOX.

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

General

Application

For Easy Terminal Insertion And Removal

Catalog Number

YAE10N112LFBOX

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Snap Fork

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Long Barrel

UPC

781810524459

UPC 14 Digit GTIN

00781810524459

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size fraction

#8;#9;#10

Dimension - Z (inch)

0.29 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

99999