BURNDY
YAE10N3M, Nylon Ring Terminal For 12 - 10 AWG (Tape Mounted)
Image of YAE10N3M YAE10N3M, Nylon Ring Terminal For 12 - 10 AWG (Tape Mounted)

YAE10N3M, Nylon Ring Terminal For 12 - 10 AWG (Tape Mounted)

Brand: Burndy

Catalog ID: YAE10N3M

Nylon Ring Terminal For 12 - 10 AWG (Tape Mounted).

YAE10N3M.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Catalog Number

YAE10N3M

Color Code

Yellow

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUG™

UPC

781810028483

UPC 14 Digit GTIN

00781810028483

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.39 in

Dimension - Pad Width inch

0.54 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.44 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

1000