BURNDY
Image of YAE10N79BOX YAE10N79BOX, Nylon Ring Terminal For 12 - 10 AWG

YAE10N79BOX, Nylon Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAE10N79BOX

Nylon Ring Terminal For 12 - 10 AWG.

YAE10N79BOX.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For Use On: 600 Volts Maximum, 105 Deg C Maximum

Catalog Number

YAE10N79BOX

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Unplated

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-N

UPC

781810524466

UPC 14 Digit GTIN

00781810524466

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.46 in

Dimension - Pad Width inch

0.72 in

Dimension - Strip Length inch

3/8 in

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

1