BURNDY
Image of YAE12N YAE12N, Nylon Ring Terminal For 14 - 12 AWG

YAE12N, Nylon Ring Terminal For 14 - 12 AWG

Brand: Burndy

Catalog ID: YAE12N

Insulated Copper Terminal, 8-10, 1.060 in L, .317 in W, 600 Volts Max.

YAE12N.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For use on copper compression connections

Catalog Number

YAE12N

Color Code

Green

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring Terminal

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810804414

UPC 14 Digit GTIN

00781810804414

Dimensions

Cable Insulation Diameter Maximum

0.18 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.06 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

21/64 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.286 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 14;AN 12

Conductor - Copper Str Size Range

14 AWG - 12 AWG

Conductor Size

14 - 12 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999