BURNDY
Image of YAE12Z4 YAE12Z4, Nylon Flanged Fork, 14-12 AWG, #8-10 Stud
Image of YAE12Z4 YAE12Z4, Nylon Flanged Fork, 14-12 AWG, #8-10 Stud

YAE12Z4, Nylon Flanged Fork, 14-12 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAE12Z4

Nylon Flanged Fork Terminal For 14 - 12 AWG, #8-10 Stud, Flange Fork for Fast Installation, Flange helps prevent a loose terminal from being disconnected

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

For Faster Installation While Maintaining Security If Supporting Screw Becomes Loose

Catalog Number

YAE12Z4

Color Code

Green

Connector Type

Flanged Fork Terminal

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Yes

Plating Type

Electro-Tin plated

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

YAE-Z, Flanged

UPC

781810804087

UPC 14 Digit GTIN

00781810804087

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

1.23 in

Dimension - N inch

0.24 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

21/64 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN14 - AN12

Conductor - Copper Str Size Range

14 AWG - 12 AWG

Conductor Size

14 - 12 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Flanged Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Packaging Type

Bulk

Pallet Quantity

99999