BURNDY
Image of YAE14N2BOX YAE14N2BOX, Nylon Ring, 16-14 AWG, 1/4" Stud
Image of YAE14N2BOX YAE14N2BOX, Nylon Ring, 16-14 AWG, 1/4" Stud
Discontinued

YAE14N2BOX, Nylon Ring, 16-14 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: YAE14N2BOX

Replaced by:

TN1414

Nylon Ring Terminal For 16 - 14 AWG, 1/4" Stud, Multi-Finger Insulation Grip, Deep V Groove

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For Use On: 600 Volts Maximum, 105 Deg C Maximum

Catalog Number

YAE14N2BOX

Color Code

Blue

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810563205

UPC 14 Digit GTIN

00781810563205

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - N inch

0.23 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

3/16

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.40 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Aircraft Size

AN 16;AN 14

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105°C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999