BURNDY
YAE18N106LFBOX, Nylon Locking Fork Terminal For 22 - 18 AWG
Image of YAE18N106LFBOX YAE18N106LFBOX, Nylon Locking Fork Terminal For 22 - 18 AWG

YAE18N106LFBOX, Nylon Locking Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAE18N106LFBOX

Nylon Locking Fork Terminal For 22 - 18 AWG.

YAE18N106LFBOX.

  • Locking fork tongue design allows fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

Power Connector

Catalog Number

YAE18N106LFBOX

Color Code

Red

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Locking Fork

Plated

Y

Plating Type

Unplated

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

Long Barrel

UPC

781810524626

UPC 14 Digit GTIN

00781810524626

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size fraction

#8;#9;#10

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.32 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

105° C

Configuration

Connector Type

Locking Fork Terminal

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

1