BURNDY
Image of YAE18N3BOX YAE18N3BOX, Nylon Ring, 22-18 AWG, 5/16" Stud
Image of YAE18N3BOX YAE18N3BOX, Nylon Ring, 22-18 AWG, 5/16" Stud
Discontinued

YAE18N3BOX, Nylon Ring, 22-18 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: YAE18N3BOX

Replaced by:

TN18516

Nylon Ring Terminal For 22 - 18 AWG, 5/16" Stud, Multi-Finger Insulation Grip, Deep V Groove

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Catalog Number

YAE18N3BOX

Color Code

Red

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

INSULUG™

Type

Ring Tongue

UPC

781810367568

UPC 14 Digit GTIN

00781810367568

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size inch

0.33 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.40 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999