BURNDY
Image of YAE18NBK YAE18NBK, Nylon Ring Terminal For 22 - 18 AWG

YAE18NBK, Nylon Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAE18NBK

Nylon Ring Terminal For 22 - 18 AWG.

YAE18NBK.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Catalog Number

YAE18NBK

Color Code

Red

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUG™

UPC

781810030875

UPC 14 Digit GTIN

00781810030875

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.92 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#8;#10

Dimension - Width inch

0.06 in

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN22 - AN16

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999