BURNDY
Image of YAE22G13BOX YAE22G13BOX, Nylon Ring Terminal For 26 - 20 AWG

YAE22G13BOX, Nylon Ring Terminal For 26 - 20 AWG

Brand: Burndy

Catalog ID: YAE22G13BOX

Nylon Ring Terminal For 26 - 20 AWG.

YAE22G13BOX.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Catalog Number

YAE22G13BOX

Color Code

Amber

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Temperature Rating

105°C

Trade Name

INSULUG™

UPC

781810023266

UPC 14 Digit GTIN

00781810023266

Dimensions

Cable Insulation Diameter Maximum

0.098 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.74 in

Dimension - N inch

0.13 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

5/32

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.22 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor Range

#26 AWG to #20 AWG

Conductor Size

26 - 20 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

105°C

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999