BURNDY
Cu T-Type Battery Post Conn Term, 1 AWG, Negative, Tinned
Image of YAEBAF1CNTN Cu T-Type Battery Post Conn Term, 1 AWG, Negative, Tinned

Cu T-Type Battery Post Conn Term, 1 AWG, Negative, Tinned

Brand: Burndy

Catalog ID: YAEBAF1CNTN

Cu T Type Battery Post Connector Terminal, #1 AWG, 2.36" L, 1.89" W, Pink.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAF1CNTN

Color Code

Green

Connector Type

BATTERY T-POST

Die Index

11

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810566251

UPC 14 Digit GTIN

00781810566251

Dimensions

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.36 in

Dimension - Strip Length inch

1-9/32

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper Flex G Size

1 AWG

Conductor - Copper Flex H Size

1 AWG

Conductor - Copper Flex I Size

1 AWG

Conductor - Copper Flex K Size

1 AWG

Conductor - Copper Flex M Size

1 AWG

Conductor - Copper Str Compact Size

1 AWG

Conductor - Copper Str Size

1 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE/FLEX

Wire Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

BATTERY T-POST

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

1