
Brand: Burndy
Catalog ID: YAEBAF25NTNOEM
Application
Battery Post Terminal
Catalog Number
YAEBAF25NTNOEM
Color Code
Pink
Connector Type
BATTERY T-POST
Die Index
12
Finish Type
Tin-Plated
Installation Torque Recommended in-lb
72 LBS/in
Material
Copper
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
OEM Terminals
UPC
781810547502
UPC 14 Digit GTIN
00781810547502
Dimension - Inside Diameter inch
0.46 in
Dimension - L Length Overall mm
60 mm
Dimension - Length Overall inch
2.38 in
Dimension - Outside Diameter inch
0.63 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Str Compact Size
1/0 AWG
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No
Installation Torque Recommended in-lb
72 LBS/in
Temperature Rating
194
Connector Type
BATTERY T-POST
Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
1