BURNDY
Cu T-Type Battery Post Conn Term, 2 AWG, Positive, Bulk
Image of YAEBAF2CPTNOEM Cu T-Type Battery Post Conn Term, 2 AWG, Positive, Bulk

Cu T-Type Battery Post Conn Term, 2 AWG, Positive, Bulk

Brand: Burndy

Catalog ID: YAEBAF2CPTNOEM

Cu T-Type Battery Post Connector Terminal, #2 AWG, Brown, 10 Index, 1-9/32 IN Strip Length, Polarity P.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAF2CPTNOEM

Color Code

Brown

Connector Type

BATTERY T-POST

Die Index

10

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

Copper

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810563762

UPC 14 Digit GTIN

00781810563762

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2 AWG

Conductor - Copper Flex G Size

2 AWG

Conductor - Copper Flex H Size

2 AWG

Conductor - Copper Flex I Size

2 AWG

Conductor - Copper Flex K Size

2 AWG

Conductor - Copper Flex M Size

2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

BATTERY T-POST

Logistics

Carton Quantity

1

Minimum Pack Quantity

200

Pallet Quantity

1