BURNDY
YAES14K54, Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG
Image of YAES14K54 YAES14K54, Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG

YAES14K54, Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAES14K54

Radiation Resistant Insulated Ring Terminal For 16 - 14 AWG.

YAES14K54.

  • Insulation provides 200 megarad radiation resistance plus successfully tested for insulation compatibility
  • An integral one-piece copper barrel/insulation grip and wire strain relief design provides improved physical strength characteristics over a multi-piece design
  • The insulation is locked in place and will not move or twist off, thereby maintains proper dielectric values
  • Manufactured from pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Bright tin-plated per MIL-T-10727 for durable long-lasting resistance to corrosion
  • Deep inner barrel serrations provides excellent electrical conductivity and tensile strength values
  • Brazed seam gives a stronger barrel design to minimize any possible splitting and eliminates folding
  • Smooth funnel entry for easy wire insertion
  • Color coded terminals provides easy wire size identification and inspection
  • Coded raised dots in the die area of the connection after compression for visual identification that the correct tool and die were used for proper installation
  • Inspection hole gives an additional visual check to ensure proper wire insertion
  • Ring tongue design provides a secure termination under screw head that cannot be removed without the complete removal of the screw
  • Multiple terminals may be stacked on a common stud easily providing flexibility and versatility

General

Application

For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications

Catalog Number

YAES14K54

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Insulation

Y

Insulation Type

Radiation Resistant

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

Radiation Resistant KYNAR Ring Tongue

UPC

781810810576

UPC 14 Digit GTIN

00781810810576

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.09 in

Dimension - Pad Width inch

0.46 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.41 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

IEEE 323

Standards - Industry Standards Met

IEEE 323

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999