

Brand: Burndy
Catalog ID: YAES14K7
Application
For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications
Catalog Number
YAES14K7
Color Code
Blue
Connector Type
Ring Terminal
Feature - Barrel Style
Belled
Insulation
Y
Insulation Type
Radiation Resistant
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
Radiation Resistant KYNAR Ring Tongue
UPC
781810027110
UPC 14 Digit GTIN
00781810027110
Dimension - Bolt Size fraction
#6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.91 in
Dimension - Pad Width inch
0.32 in
Dimension - Strip Length inch
7/32 in
Dimension - Stud Size inch
#6
Dimension - Z (inch)
0.29 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
IEEE 323
Standards - Industry Standards Met
IEEE 323
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
99999