BURNDY
YAES14N53SV, Nylon Ring Terminal For 16 - 14 AWG (Silver Plated)
Image of YAES14N53SV YAES14N53SV, Nylon Ring Terminal For 16 - 14 AWG (Silver Plated)

YAES14N53SV, Nylon Ring Terminal For 16 - 14 AWG (Silver Plated)

Brand: Burndy

Catalog ID: YAES14N53SV

Nylon Ring Terminal For 16 - 14 AWG (Silver Plated).

YAES14N53SV.

  • Integral one-piece copper barrel/insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Brazed seam provides a stronger barrel design, minimizes any possible splitting and eliminates folding
  • Deep inner barrel serrations and smooth funnel entry for excellent conductivity and pullout strength values along with easy wire insertion
  • Insulation is locked in place, will not twist off, maintaining proper dielectric values
  • Electro-tin plating for durable, long lasting resistance to corrosion
  • Color-coded and clearly marked for quick, easy wire size identification
  • Ring tongue provides a secure termination under the screw head that cannot be removed without complete removal of the screw, allowing two or more terminals to be stacked on a common stud
  • Silver plated for high corrosion resistance

General

Catalog Number

YAES14N53SV

Color Code

Blue

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Silver

Trade Name

INSULUG™

UPC

781810209578

UPC 14 Digit GTIN

00781810209578

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - G inch

0.17 in

Dimension - Length Overall inch

0.91 in

Dimension - Outside Diameter inch

0.28 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

#6 - #8

Dimension - Width inch

0.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Packaging Type

Bulk

Pallet Quantity

99999