BURNDY
YAES18K3NK, Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG (Nickel Plated)
Image of YAES18K3NK YAES18K3NK, Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG (Nickel Plated)

YAES18K3NK, Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG (Nickel Plated)

Brand: Burndy

Catalog ID: YAES18K3NK

Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG (Nickel Plated).

YAES18K3NK.

  • Insulation provides 200 megarad radiation resistance plus successfully tested for insulation compatibility
  • An integral one-piece copper barrel/insulation grip and wire strain relief design provides improved physical strength characteristics over a multi-piece design
  • The insulation is locked in place and will not move or twist off, thereby maintains proper dielectric values
  • Manufactured from pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Bright tin-plated per MIL-T-10727 for durable long-lasting resistance to corrosion
  • Deep inner barrel serrations provides excellent electrical conductivity and tensile strength values
  • Brazed seam gives a stronger barrel design to minimize any possible splitting and eliminates folding
  • Smooth funnel entry for easy wire insertion
  • Color coded terminals provides easy wire size identification and inspection
  • Coded raised dots in the die area of the connection after compression for visual identification that the correct tool and die were used for proper installation
  • Inspection hole gives an additional visual check to ensure proper wire insertion
  • Ring tongue design provides a secure termination under screw head that cannot be removed without the complete removal of the screw
  • Multiple terminals may be stacked on a common stud easily providing flexibility and versatility

General

Catalog Number

YAES18K3NK

Connector Type

Ring Terminal

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Radiation Resistant

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

INSULUG™

Type

Radiation Resistant KYNAR Ring Tongue

UPC

781810211762

UPC 14 Digit GTIN

00781810211762

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.91 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

22 ;20 ;18 AWG

Conductor - Copper Solid Size Range

22 -18 AWG

Conductor - Copper Str Size

22 AWG;20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

24000

Minimum Pack Quantity

1000

Pallet Quantity

99999