BURNDY
Image of YAES18N49F YAES18N49F, Nylon Fork Terminal For 22 - 18 AWG

YAES18N49F, Nylon Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAES18N49F

Nylon Fork Terminal For 22 - 18 AWG.

YAES18N49F.

  • Fork tongue design for faster installation
  • Screw needs only to be loosened (not completely removed) for termination

General

Application

Power Connector

Catalog Number

YAES18N49F

Color Code

Red

Connector Type

Fork Terminal

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

INSULUG™

UPC

781810804933

UPC 14 Digit GTIN

00781810804933

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.84 in

Dimension - N inch

0.17 in

Dimension - Outside Diameter inch

0.24 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#6;#8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

22 AWG;20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bulk

Pallet Quantity

99999