BURNDY
Image of YAEV10L36 YAEV10L36, Nylon Ring Terminal For 12 - 10 AWG

YAEV10L36, Nylon Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAEV10L36

Copper Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN 12-10, #8-#10 Stud, Insulated, Short Barrel, Tin Plated, 600 Volts Max.

YAEV10L36.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV10L36

Color Code

Yellow

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAEV, Heavy Duty

UPC

781810027813

UPC 14 Digit GTIN

00781810027813

Dimensions

Dimension - B Length fraction

3/10 in

Dimension - B Length inch

0.30 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Pad Width inch

0.30 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.18 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999