BURNDY
YAEV14R, Nylon Right Angle Ring Terminal For 16 - 14 AWG
Image of YAEV14R YAEV14R, Nylon Right Angle Ring Terminal For 16 - 14 AWG

YAEV14R, Nylon Right Angle Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAEV14R

INSULUG™ Nylon Insulated Ring Terminal, Right Angle; Accommodates: #14 - #16 AWG; Stud: #8 - #10; Length: .40"; Width: .33"

YAEV14R.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV14R

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin Plated Copper

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, INSULUG

Trade Name

INSULUG™

Type

Terminal

UPC

781810082232

UPC 14 Digit GTIN

00781810082232

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size inch

0.20 in

Dimension - N inch

0.17 in

Dimension - Pad Width inch

0.33 in

Dimension - Stud Size inch

8-10 in

Dimensions

0.52 in x 0.33 in x 0.04 in

Height

0.04 in

Length

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Width

0.33 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

18 AWG;17 AWG;16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

18 AWG-14 AWG

Conductor - Copper Str Size

18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

18 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999