BURNDY
YAEV14R1, Seamless Terminal Nylon Insulated #14 AWG #8 Stud 90 Degree
Image of YAEV14R1 YAEV14R1, Seamless Terminal Nylon Insulated #14 AWG #8 Stud 90 Degree

YAEV14R1, Seamless Terminal Nylon Insulated #14 AWG #8 Stud 90 Degree

Brand: Burndy

Catalog ID: YAEV14R1

INSULUG™ Nylon Insulated Ring Terminal, Right Angle; Accommodates: #14 - #16 AWG; Stud: #6 - #8; Length: .40"; Width: .33"

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV14R1

Color Code

Blue

Connector Type

Ring Terminal

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin Plated Copper

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUG

UPC

781810459836

UPC 14 Digit GTIN

00781810459836

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

0 mm

Dimension - Pad Width inch

0.38 in

Dimension - Stud Size inch

6-8 in

Dimension - Thread Size

-

Dimensions

0.52 in x 0.33 in x 0.04 in

Height

0.04 in

Length

0.52 in

Physical Attribute - Tongue Angle

90 Degree

Width

0.33 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

18 AWG;17 AWG;16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

18 AWG-14 AWG

Conductor - Copper Str Aircraft Size Range

N/A

Conductor - Copper Str Navy Size Range

N/A

Conductor - Copper Str Size

18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

18 AWG-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999