
Brand: Burndy
Catalog ID: YAEV25RS
YAEV25RS.
Application
For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Catalog Number
YAEV25RS
Color Code
Blue
Connector Type
Ring Terminal
Die Index
439
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, INSULUG
Trade Name
INSULUG™
Type
YAEV-RS
UPC
781810039557
UPC 14 Digit GTIN
00781810039557
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
0.83 in
Dimension - G inch
1.46 in
Dimension - Hole Size inch
0.40 in
Dimension - Length Overall inch
1.88 in
Dimension - N inch
0.39 in
Dimension - Outside Diameter inch
0.72 in
Dimension - Pad Width inch
0.81 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.44 in
Package Height
Package Length
Package Weight
Package Width
Physical Attribute - Tongue Angle
90 Degree
Conductor - Copper Str Aircraft Size
AN 1/0
Conductor - Copper Str Size
1/0 AWG
Conductor Size
1/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29600