
Brand: Burndy
Catalog ID: YAEV26L
YAEV26L.
Application
For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Catalog Number
YAEV26L
Color Code
Yellow
Connector Type
Ring Terminal
Die Index
601
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
YAEV-L, Heavy Duty
UPC
781810027653
UPC 14 Digit GTIN
00781810027653
Dimension - B Length inch
0.75 in
Dimension - Bolt Size fraction
3/8
Dimension - Length Overall inch
2.75 in
Dimension - N inch
0.47 in
Dimension - P inch
0.3 in
Dimension - Pad Width inch
0.93 in
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.48 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Aircraft Size
AN 2/0
Conductor - Copper Str Size
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
29600