Brand: Burndy
Catalog ID: YAEV26RS
YAEV26RS.
Application
For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Catalog Number
YAEV26RS
Color Code
Yellow
Connector Type
Ring Terminal
Die Index
601
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, INSULUG
Trade Name
INSULUG™
Type
YAEV-RS
UPC
781810039564
UPC 14 Digit GTIN
00781810039564
Dimension - B Length inch
0.75 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
0.86 in
Dimension - G inch
1.48 in
Dimension - Hole Size inch
0.40 in
Dimension - Length Overall inch
2.06 in
Dimension - N inch
0.39 in
Dimension - Outside Diameter inch
0.80 in
Dimension - Pad Width inch
0.92 in
Dimension - Strip Length inch
13/16
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.47 in
Physical Attribute - Tongue Angle
90 Degree
Conductor - Copper Str Aircraft Size
AN 2/0
Conductor - Copper Str Size
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
24000