BURNDY
Image of YAEV4CRS YAEV4CRS, Nylon Right Angle Ring Terminal For 4 AWG
Image of YAEV4CRS YAEV4CRS, Nylon Right Angle Ring Terminal For 4 AWG

YAEV4CRS, Nylon Right Angle Ring Terminal For 4 AWG

Brand: Burndy

Catalog ID: YAEV4CRS

Nylon Right Angle Ring Terminal For 4 AWG.

YAEV4CRS.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

Product details

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV4CRS

Color Code

Yellow

Connector Type

Ring Terminal

Die Index

437

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, INSULUG

Trade Name

INSULUG™

Type

YAEV-RS

UPC

781810039519

UPC 14 Digit GTIN

00781810039519

Dimensions

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.53 in

Dimension - G inch

0.95 in

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.28 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.28 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor - Copper Str Size

4

Conductor Size

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

250

Minimum Pack Quantity

250

Pallet Quantity

74000