BURNDY
YAEV4CRS2, Nylon Right Angle Ring Terminal For 4 AWG
Image of YAEV4CRS2 YAEV4CRS2, Nylon Right Angle Ring Terminal For 4 AWG

YAEV4CRS2, Nylon Right Angle Ring Terminal For 4 AWG

Brand: Burndy

Catalog ID: YAEV4CRS2

Nylon Right Angle Ring Terminal For 4 AWG.

YAEV4CRS2.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV4CRS2

Color Code

Yellow

Connector Type

Ring Terminal

Die Index

437

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUG™

UPC

781810039526

UPC 14 Digit GTIN

00781810039526

Dimensions

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.33 in

Dimension - G inch

1.02 in

Dimension - Hole Size inch

0.40 in

Dimension - Length Overall inch

1.28 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.62 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor - Copper Str Size

4

Conductor Size

4 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

250

Minimum Pack Quantity

250

Pallet Quantity

72500