

Brand: Burndy
Catalog ID: YAEV8CL3BOX
Catalog Number
YAEV8CL3BOX
Color Code
Red
Connector Type
Ring Terminal
Die Index
435
Insulation
Y
Insulation Type
Nylon
Material
Copper
Military Specification
MS25036
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
105°C
Trade Name
INSULUG™
UPC
781810046050
UPC 14 Digit GTIN
00781810046050
Dimension - B Length fraction
9/25 in
Dimension - B Length inch
0.36 in
Dimension - Bolt Size fraction
3/8
Dimension - L Length Overall mm
39 mm
Dimension - Length Overall inch
1.54 in
Dimension - N inch
0.28 in
Dimension - P inch
0.13 in
Dimension - Pad Width inch
0.57 in
Dimension - Strip Length inch
7/16
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Str Aircraft Size
AN 8
Conductor - Copper Str Size
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor Size
8 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
105°C
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
50
Minimum Pack Quantity
50