BURNDY
YAG34L2NTCFXTZ, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel, Tin-Zinc Plated, 350 kcmil
Image of YAG34L2NTCFXTZ YAG34L2NTCFXTZ, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel, Tin-Zinc Plated, 350 kcmil

YAG34L2NTCFXTZ, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel, Tin-Zinc Plated, 350 kcmil

Brand: Burndy

Catalog ID: YAG34L2NTCFXTZ

350 kcmil G,H,I,K,M,373 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Standard Barrel, Internal Chamfer, Tin-Zinc Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • 45° and 90° angular lugs are available
  • please contact Customer Service
  • Tin-Zinc plated for battery connectors or other heavy duty equipment, reduce the corrosion from lead/acid batteries
  • Connectors are clearly marked with stamping and barrel color coding
  • Connectors accommodate both Flex and Code Wire

General

Application

Wire Termination

Catalog Number

YAG34L2NTCFXTZ

Color Code

Blue

Connector Type

STANDARD BARREL

Construction Material - Main

Copper tubing tin - zinc plated

Die Index

19

EU RoHS Indicator

No

Finish Type

Tin-Zinc

Material

COPPER

Number of Holes

2

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Cable to Flat

UPC

621945555938

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1-5/16 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Length

5.11 in

Package Height

Package Length

Package Weight

Package Width

Thickness

0.23 in

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

No

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Number of Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

6000