BURNDY
Image of YAG34LTC516N66FXTZ YAG34LTC516N66FXTZ, Cu Compression, 1-Hole, 5/16" Stud, Standard Barrel, Tin-Zinc Plated, 350 kcmil

YAG34LTC516N66FXTZ, Cu Compression, 1-Hole, 5/16" Stud, Standard Barrel, Tin-Zinc Plated, 350 kcmil

Brand: Burndy

Catalog ID: YAG34LTC516N66FXTZ

350 kcmil G,H,I,K,M,373 DLO CU, One Hole, 5/16 Stud Size, Standard Barrel, Internal Chamfer, Tin-Zinc Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • 45° and 90° angular lugs are available
  • please contact Customer Service
  • Tin-Zinc plated for battery connectors or other heavy duty equipment, reduce the corrosion from lead/acid batteries
  • Connectors are clearly marked with stamping and barrel color coding
  • Connectors accommodate both Flex and Code Wire