BURNDY
YAGB2CLTC14FXOEM, Battery Terminal, 2 AWG, 1-Hole, 1/4" Stud
Image of YAGB2CLTC14FXOEM YAGB2CLTC14FXOEM, Battery Terminal, 2 AWG, 1-Hole, 1/4" Stud

YAGB2CLTC14FXOEM, Battery Terminal, 2 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAGB2CLTC14FXOEM

1 Hole Cu Tubing HYLUG™, #2 AWG, 1/4" stud, 1.59" L, 0.69" W.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB2CLTC14FXOEM

Color Code

Brown

Connector Type

GROUNDING/STARTER LUGS

Die Index

10

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547472

UPC 14 Digit GTIN

00781810547472

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.59 in

Dimension - Pad Width inch

0.69 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2 AWG

Conductor - Copper DLO Size Range

2 AWG

Conductor - Copper Flex G Size

2 AWG

Conductor - Copper Flex G Size Range

2 AWG

Conductor - Copper Flex H Size

2 AWG

Conductor - Copper Flex H Size Range

2 AWG

Conductor - Copper Flex I Size

2 AWG

Conductor - Copper Flex I Size Range

2 AWG

Conductor - Copper Flex K Size

2 AWG

Conductor - Copper Flex K Size Range

2 AWG

Conductor - Copper Flex M Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

GROUNDING/STARTER LUGS

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

32800