BURNDY
YAGB4CLTC14FXOEM, Battery Terminal, 4 AWG, 1-Hole, 1/4" Stud
Image of YAGB4CLTC14FXOEM YAGB4CLTC14FXOEM, Battery Terminal, 4 AWG, 1-Hole, 1/4" Stud

YAGB4CLTC14FXOEM, Battery Terminal, 4 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAGB4CLTC14FXOEM

Cu Tubing Hylug, #4 AWG, 1/4 IN Stud.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB4CLTC14FXOEM

Color Code

Gray

Connector Type

GROUNDING/STARTER LUGS

Die Index

6

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547632

UPC 14 Digit GTIN

00781810547632

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.4 in

Dimension - Pad Width inch

0.52 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

GROUNDING/STARTER LUGS

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

200

Pallet Quantity

1