BURNDY
YAK361A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAK361A2G1 YAK361A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK361A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK361A2G1

Aluminum Stacking compression terminal, 600 Kcmil, 8.22 IN L, Up to eight conductors can be stacked on one 4 hole pad.

  • Aluminum Stacking compression terminal
  • 600 kcmil
  • Up to eight conductors can be stacked on one 4 hole pad

General

Catalog Number

YAK361A2G1

Connector Type

Terminal

Die Index

608;722;786

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810081723

UPC 14 Digit GTIN

00781810081723

Dimensions

Dimension - B Length inch

2.65 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

209 mm

Dimension - Length Overall inch

8.22 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-11/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Offset

Conductor Related

Conductor - AL Str Size

600 kcmil

Conductor - AL Str Size Range

600 kcmil

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1