BURNDY
YAK39A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAK39A2G2 YAK39A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK39A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK39A2G2

Al Stacking Terminal Lug, 750 kcmil(Al), 1.75" Spacing.

Aluminum Compression Stacking Terminal

General

Application

For Aluminum

Catalog Number

YAK39A2G2

Connector Type

Terminal

Die Index

608;722;786

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Sub Brand

HYLUG,TERMINALS

Trade Name

HYLUG™

Type

YAK-A-2G, Stacking Lug

UPC

781810187357

UPC 14 Digit GTIN

00781810187357

Dimensions

Dimension - B Length inch

2.65 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

209 mm

Dimension - Length Overall inch

8.22 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-3/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

750 kcmil

Conductor - AL Str Size Range

750 kcmil

Conductor - Copper Str Size

750 kcmil

Conductor - Copper Str Size Range

750 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

15

Minimum Pack Quantity

3

Pallet Quantity

1