BURNDY
YAK44A2NG8, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAK44A2NG8 YAK44A2NG8, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK44A2NG8, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK44A2NG8

Cast Al Terminal Offset Lug, Stacking Hylug, 2 Holes, 1000 kcmil, 302 Index, 0.56" Hole Dia.

  • Cast Al Terminal Offset Stacking HYLUG
  • 2 Holes
  • 1000 kcmil

General

Catalog Number

YAK44A2NG8

Die Index

302

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810187555

UPC 14 Digit GTIN

00781810187555

Dimensions

Dimension - B Length inch

2.97 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.18 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

226 mm

Dimension - Length Overall inch

8.88 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

1.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

1000 kcmil

Conductor - AL Str Size Range

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

5

Pallet Quantity

216