

Brand: Burndy
Catalog ID: YALB185FM8
Application
Metric Wire Termination
Catalog Number
YALB185FM8
Connector Type
METRIC
Die Index
18
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810641835
UPC 14 Digit GTIN
00781810641835
Dimension - B Length inch
2.12 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
88.5 mm
Dimension - Length Overall inch
3.49 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
2.05 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
185 mm2
Conductor - Material
COPPER
Conductor Size
185 mm2
Conductor Type
CLASS 5
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
1
Minimum Pack Quantity
10