

Brand: Burndy
Catalog ID: YALB702M14
Application
Metric Wire Termination
Catalog Number
YALB702M14
Connector Type
METRIC
Die Index
13
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810639528
UPC 14 Digit GTIN
00781810639528
Dimension - B Length inch
1.50 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
122.3 mm
Dimension - Length Overall inch
4.81 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1.57 in
Dimension - Stud Size fraction
1/2
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
70 mm2
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
2
Minimum Pack Quantity
20