BURNDY
Image of YALB70FM8 YALB70FM8,Cu Compression Metric, 1-Hole, 70mm, M8 Stud
Image of YALB70FM8 YALB70FM8,Cu Compression Metric, 1-Hole, 70mm, M8 Stud

YALB70FM8,Cu Compression Metric, 1-Hole, 70mm, M8 Stud

Brand: Burndy

Catalog ID: YALB70FM8

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 70 mm, M8 Stud, Long Barrel, 40 mm Wire Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB70FM8

Connector Type

METRIC

Die Index

13

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810641590

UPC 14 Digit GTIN

00781810641590

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.70 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

1.57 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

70 mm2

Conductor - Material

COPPER

Conductor Size

70 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

1

Logistics

Minimum Pack Quantity

20