BURNDY
YAS27R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS27R2N YAS27R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAS27R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAS27R2N

Straight Stacking Lug, Al Tubing, 2-NEMA Holes, 3/0 AWG Cu/Al,ACSR, Black, 0.56" Hole Dia.

  • Straight Stacking Lug
  • Al Tubing
  • 2-NEMA Holes
  • 3/0 AWG Cu/Al,ACSR

General

Catalog Number

YAS27R2N

Color Code

Black

Connector Type

Terminal

Die Index

249;840;CSA24

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810051696

UPC 14 Digit GTIN

00781810051696

Dimensions

Dimension - B Length inch

1.47 in

Dimension - D inch

3.76 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.83 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.24 in

Dimension - Strip Length inch

1-19/32 in

Dimension - Z (inch)

1.38 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920