
Brand: Burndy
Catalog ID: YAS28R2N
Catalog Number
YAS28R2N
Color Code
Pink
Connector Type
Terminal
Die Index
249;840;CSA24
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
UPC
781810050422
UPC 14 Digit GTIN
00781810050422
Dimension - B Length inch
1.47 in
Dimension - D inch
3.76 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
148 mm
Dimension - Length Overall inch
5.83 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
1.24 in
Dimension - Strip Length inch
1-19/32 in
Dimension - Z (inch)
1.38 in
Physical Attribute - Tongue Angle
Straight
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
5920