BURNDY
YAS321RN, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS321RN YAS321RN, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAS321RN, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAS321RN

Al Stackable Terminal-Straight Lug, 350 Kcmil Al-Cu, 336 Kcmil ACSR, Green.

  • Al Stackable Terminal-Straight Lug
  • 350 kcmil Al-Cu, 336 kcmil ACSR

General

Catalog Number

YAS321RN

Color Code

Green

Connector Type

Terminal

Die Index

317;705;CSA26;K-1-1/8-1

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810120965

UPC 14 Digit GTIN

00781810120965

Dimensions

Dimension - B Length inch

1.85 in

Dimension - D inch

2.42 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

124 mm

Dimension - Length Overall inch

4.89 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.24 in

Dimension - Strip Length inch

2 in

Dimension - Z (inch)

1.79 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

336.0 (18/1)

Conductor - ACSR Str Size Range

336.0 (18/1)

Conductor - AL Str Size

350

Conductor - AL Str Size Range

350

Conductor - Copper Str Size

350

Conductor - Copper Str Size Range

350

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

4800