MY LISTS
BURNDY
Image of YAS39A2NTN YAS39A2NTN, Aluminum - Compression Stacking Terminal, Straight Lug, 700-750 kcml Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated
Image of YAS39A2NTN YAS39A2NTN, Aluminum - Compression Stacking Terminal, Straight Lug, 700-750 kcml Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YAS39A2NTN, Aluminum - Compression Stacking Terminal, Straight Lug, 700-750 kcml Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YAS39A2NTN

Aluminum Stacking Terminal- Straight Lug, 700-750 Kcmil Al, Cu, 2 Hole, Yellow, Tin Plating.

Product details

General

Catalog Number

YAS39A2NTN

Color Code

Yellow

Die Index

608;722;K-1-5/16;CSA28

Material

Aluminum Alloy

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810162149

UPC 14 Digit GTIN

00781810162149

Dimensions

Dimension - B Length inch

2.46 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

7.63 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

1.68 in

Dimension - Strip Length inch

2-19/32 in

Dimension - Z (inch)

1.98 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400

Resources and downloads