BURNDY
YASO321R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YASO321R2N YASO321R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YASO321R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YASO321R2N

Stacking Lug, Al Tubing, 2-NEMA Holes, 350 kcmil Cu/Al, 336 kcmil ACSR, Green, 0.56" Hole Dia.

  • Stacking Lug
  • Al Tubing
  • 2-NEMA Holes
  • 350 kcmil Cu/Al, 336 kcmil ACSR

General

Catalog Number

YASO321R2N

Color Code

Green

Connector Type

Terminal

Die Index

317;705

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810052594

UPC 14 Digit GTIN

00781810052594

Dimensions

Dimension - B Length inch

1.85 in

Dimension - Height fraction

9/10 in

Dimension - Height inch

0.9 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

169 mm

Dimension - Length Overall inch

6.64 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.24 in

Dimension - Strip Length inch

2 in

Dimension - Z (inch)

0.72 in

Physical Attribute - Tongue Angle

Offset

Conductor Related

Conductor - ACSR Str Size

336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Size Range

336.4 (18/1) Merlin kcmil

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size

250 kcmil;300 kcmil

Conductor - Copper Str Size Range

250 kcmil-300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2880