BURNDY
Image of YAV06M4 YAV06M4, Compression Terminal

YAV06M4, Compression Terminal

Brand: Burndy

Catalog ID: YAV06M4

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 4-6 mmClass2, Tin - Electro Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC62138-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV06M4

Connector Type

METRIC

Die Index

11

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810235232

UPC 14 Digit GTIN

00781810235232

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Bolt Size fraction

#8

Dimension - D inch

0.47 in

Dimension - Hole Size fraction

#8

Dimension - Hole Size inch

0.18

Dimension - Hole Size mm

4.6 mm

Dimension - L Length Overall mm

23.9 mm

Dimension - Length Overall inch

0.94 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

0.43 in

Dimension - Stud Size fraction

#8

Dimension - Stud Size inch

#4

Dimension - Z (inch)

0.26 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

4-6 mm2

Conductor - Material

COPPER

Conductor Size

4-6 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

METRIC

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100